Having trouble viewing this email? Click here
Announcing the latest additions to Qorvo's innovative RF portfolio of GaN power amplifiers and low noise amplifiers which serve a wide range of radar, electronic warfare, satellite communications, 5G, LAA/LTE-U infrastructure, and base station systems. These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.
32W S-Band / 28W X-Band GaN Reconfigurable Amplifier
QPA0007 Features
  • 3.1-3.5 & 9-11 GHz
  • PSAT: 32 & 28 Watts
  • PAE: 47% & 32%

Additional information:

  • Power gain: 21 & 18.5 dB
  • 7x6 mm SMT package
  • Ideal for radar systems
2 - 6GHz Ultra-Low Noise Amplifier
QPL9504 Features
  • 2-6 GHz operational bandwidth
  • Ultra-low NF: 0.75 dB NF at 5.5 GHz
  • 34 dBm OIP3

Additional information:

  • 21.5 dB small signal gain
  • 2x2 mm DFN package
  • Ideal for 5G & LAA/LTE-U infrastructure
6 - 18GHz Low Noise Amplifiers
CMD328 & CMD328K3 Features
  • Ultra-low noise figure
  • High gain broadband performance
  • Single supply voltage: +3 V at 52 mA
  • 1.35x1.17x0.1 mm die & 3x3 mm QFN packages
  • Ideal for EW, radar & communications

Additional information:
27.5 - 31GHz 20W GaN Power Amplifier
QPA2212 Features
  • Frequency: 27.5-31 GHz
  • PSAT: 43 dBm
  • 10 W linear power at 25 dBc IMD3

Additional information:

  • Small signal gain: 22 dB
  • 15.2x15.2 mm package
  • Ideal for 5G & satellite communications
34 - 36GHz 13W GaN Power Amplifier
QPA2229D Features
  • Frequency: 34-36 GHz
  • PSAT: 41 dBm
  • PAE: 18%

Additional information:

  • Large signal gain: 14 dB
  • 3.29x2.6x0.05 mm die
  • Ideal for radar, EW & space communications
Revolutionizing Radar Design with Electronically Reconfigurable GaN PAs
For radar systems to increase in performance and capabilities, multiple frequency bands must be used to operate in various environments and conditions. Learn how a reconfigurable power amplifier design is enabling these modern radar system advancements.

GaN and GaS Solutions for Defense & Aerospace Brochure
Explore the new and expanded high-performance GaN and GaAs brochure.

Bringing the Bible to Life with Ultra-Wideband
Digitally guiding visitors through the Museum of the Bible proved to be a challenge based on the concrete and steel building that houses it. However, after integrating UWB technology, even large groups of museum guests can individually experience every location with pin-point precision.

Copyright © 2021 Qorvo. All Rights Reserved.